Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-212C
Part #:727776
Catalog #:ER-212C
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (mm): | 60 mm |
| Outer Race Width (in): | 1.25 in | Outer Race OD (in): | 4.3307 in |
| Outer Race OD (mm): | 110 mm | Inner Ring OD (in): | 2.984 in |
| Centerline to Front Face (in): | 1.563 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | M10 x 1.5 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Metric | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Ring Fillet Radius (in): | 0.08 in |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Maximum Speed (rpm): | 2550 rpm | Series: | Unmounted Replacement Bearings |
| Size Code: | 2-27 | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Roller Spin: | 0.0432 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Status: | Standard | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Static Load Rating (lb): | 8,150 lb | Dynamic Load Rating (lb): | 11,789 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461149164 | Weight: | 4.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

