Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - LRS-116
Part #:765718
Catalog #:LRS-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Centerline to Front Face (in): | 0.859 in | Outer Race OD (in): | 2.047 in |
| Inner Ring OD (in): | 1.375 in | Inner Race Length (in): | 1.375 in |
| Outer Race Width (in): | 0.594 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Measure Units: | Inch |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.04 |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Speed (Max) (RPM): | 3500 rpm | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Internal Clearance: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 200 °F | Locking Type: | Set Screw |
| Retainer Type: | Ball Riding Retainer | Duty/Series: | Light |
| Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662460343570 | Weight: | 0.46 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

