Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - LS-112
Part #:767168
Catalog #:LS-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.063 in | Bore Size (in): | 0.7500 in |
| Centerline to Front Face (in): | 0.719 in | Inner Ring OD (in): | 1.188 in |
| Inner Race Length (in): | 1.063 in | Outer Race Width (in): | 0.594 in |
| Outer Race OD (in): | 1.85 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Radius: | 0.07 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Speed (Max) (RPM): | 4000 rpm | Misalignment Type: | Static Only |
| End Cap: | No | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Single Lip Contact Seal | Retainer Type: | Ball Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Light |
| Ability to Relubricate: | No | Fixed vs. Expansion: | No |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662460343631 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

