Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - LS-114
Part #:767169
Catalog #:LS-114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.109 in | Bore Size (in): | 0.8750 in |
| Inner Race Length (in): | 1.109 in | Outer Race OD (in): | 2.047 in |
| Centerline to Front Face (in): | 0.766 in | Inner Ring OD (in): | 1.375 in |
| Outer Race Width (in): | 0.594 in |
Technical Specifications
| Radius: | 0.07 | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Speed (Max) (RPM): | 3500 rpm | Internal Clearance: | Standard |
| Misalignment: | None | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Ability to Relubricate: | No | Type of Seal: | Single Lip Contact Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 200 °F |
| Duty/Series: | Light | Locking Type: | Set Screw |
| Retainer Type: | Ball Riding Retainer | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662460343648 | Weight: | 0.47 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

