Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SLS-108
Part #:767196
Catalog #:SLS-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.938 in | Bore Size (in): | 0.5000 in |
| Inner Ring OD (in): | 0.969 in | Outer Race OD (in): | 1.575 in |
| Outer Race Width (in): | 0.516 in | Inner Race Length (in): | 0.938 in |
| Centerline to Front Face (in): | 0.625 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Set Screw Thread: | 10-32 | Radius: | 0.055 |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,108 lb | Speed (Max) (RPM): | 5000 rpm |
| Misalignment: | None | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,117 lb | Precision Rating: | ABEC 1 |
| Series: | SLS 100 | Cage Material: | Plastic |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Light |
| Retainer Type: | Ball Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal | Ability to Relubricate: | No |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662460343907 | Weight: | 0.28 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

