Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SLS-120S
Part #:767204
Catalog #:SLS-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.156 in | Bore Size (in): | 1.2500 in |
| Outer Race Width (in): | 0.703 in | Inner Ring OD (in): | 1.594 in |
| Inner Race Length (in): | 1.156 in | Outer Race OD (in): | 2.441 in |
| Centerline to Front Face (in): | 0.781 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Bore Shape: | Straight | Radius: | 0.08 |
| Set Screw Thread: | 1/4-28 | Misalignment: | None |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3000 rpm |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Retainer Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Cylindrical |
| Duty/Series: | Light | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Retainer Type: | Ball Riding Retainer |
| Ability to Relubricate: | No | Maximum Operating Temperature (F): | 200 °F |
| Type of Seal: | Single Lip Contact Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662460343990 | Weight: | 0.61 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.30 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

