Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SLS-123
Part #:767207
Catalog #:SLS-123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 1.4375 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (in): | 2.835 in |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 0.859 in |
| Inner Race Length (in): | 1.281 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 5/16-24 | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Speed (Max) (RPM): | 2500 rpm | Misalignment: | None |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Cylindrical |
| Type of Seal: | Single Lip Contact Seal | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Light |
| Retainer Type: | Ball Riding Retainer | Ability to Relubricate: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662460344010 | Weight: | 0.89 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

