Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-14 XLO
Part #:705022
Catalog #:ERX-14 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.875 in |
| Centerline to Front Face (in): | 0.859 in | Outer Race Width (in): | 0.75 in |
| Outer Race OD (mm): | 52 mm | Inner Ring OD (in): | 1.375 in |
| Outer Race OD (in): | 2.0472 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Set Screw Thread: | 1/4-28 UNF |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Options: | Extra Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-015 | Maximum Speed (rpm): | 2500 rpm |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.04 in |
| Ability to Relubricate: | Yes | Duty/Status: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Static Load Rating (lb): | 1,651 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461259085 | Weight: | 0.65 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

