Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-18 XLO
Part #:705025
Catalog #:ERX-18 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.125 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race Width (in): | 0.875 in |
| Outer Race OD (in): | 2.4409 in | Inner Ring OD (in): | 1.594 in |
| Outer Race OD (mm): | 62 mm | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Set Screw Thread: | 1/4-28 UNF | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Options: | Extra Low Drag | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Duty/Status: | Standard |
| Inner Ring Fillet Radius (in): | 0.04 in | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Size Code: | 2-13 |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Series: | Unmounted Replacement Bearings | Maximum Speed (rpm): | 2150 rpm |
| Vibration Frequency Roller Spin: | 0.0385 cps | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 2,567 lb | Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461259115 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

