Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-32 XLO
Part #:705036
Catalog #:ERX-32 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2 in |
| Inner Ring OD (in): | 2.719 in | Outer Race Width (in): | 1.188 in |
| Outer Race OD (mm): | 100 mm | Outer Race OD (in): | 3.937 in |
| Centerline to Front Face (in): | 1.313 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Set Screw Thread: | 3/8-24 UNF |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Options: | Extra Low Drag | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Duty/Status: | Standard |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Size Code: | 2-23 |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0437 cps | Locking Type: | Set Screw |
| Series: | Unmounted Replacement Bearings | Maximum Speed (rpm): | 1250 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Fillet Radius (in): | 0.08 in |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 6,601 lb | Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461259214 | Weight: | 3.05 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

