Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - ERX-26 XLO
Part #:708113
Catalog #:ERX-26 XLO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Oil lubricated for reduced internal friction
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.625 in |
| Inner Ring OD (in): | 2.297 in | Outer Race OD (in): | 3.3465 in |
| Outer Race OD (mm): | 85 mm | Centerline to Front Face (in): | 1.188 in |
| Outer Race Width (in): | 1.094 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Cut Down Felt Labyrinth | Set Screw Thread: | 5/16-24 UNF |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Options: | Extra Low Drag | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-111 | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Roller Spin: | 0.0417 cps |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Inner Ring Fillet Radius (in): | 0.06 in |
| Maximum Speed (rpm): | 1500 rpm | Locking Type: | Set Screw |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Static Load Rating (lb): | 5,139 lb |
| Dynamic Load Rating (lb): | 7,901 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461297773 | Weight: | 2.31 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

