Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-32 HI
Part #:705056
Catalog #:ERX-32 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2 in |
| Outer Race OD (mm): | 100 mm | Outer Race Width (in): | 1.188 in |
| Centerline to Front Face (in): | 1.313 in | Inner Ring OD (in): | 2.719 in |
| Outer Race OD (in): | 3.937 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Seal Type: | High Temp Labyrinth |
| Set Screw Thread: | 3/8-24 UNF | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Increased |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Options: | High Temperature |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Maximum Speed (rpm): | 1400 rpm | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Locking Type: | Set Screw | Size Code: | 2-23 |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Status: | Standard |
| Inner Ring Fillet Radius (in): | 0.08 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubrication Type: | PTFE thickened Grease | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Maximum Operating Temperature (F): | 400 °F | Maximum Operating Temperature (C): | 204 °C |
| Static Load Rating (lb): | 6,601 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461259412 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

