Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - 2-1 HT
Part #:711082
Catalog #:2-1 HT
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Outer Race OD (in): | 2.047 in | Outer Race Width (in): | 0.688 in |
| Inner Race Length (in): | 1.375 in | Centerline to Front Face (in): | 0.813 in |
| Inner Ring OD (in): | 1.375 in |
Technical Specifications
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 |
| Housing Type: | Insert Only | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2750 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 400 °F | Operating Temperature Range (F): | Max. +400°F °F |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461336502 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

