Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-12 LO
Part #:704959
Catalog #:ERX-12 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.75 in |
| Inner Ring OD (in): | 1.188 in | Outer Race Width (in): | 0.625 in |
| Outer Race OD (in): | 1.8504 in | Centerline to Front Face (in): | 0.813 in |
| Outer Race OD (mm): | 47 mm | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Seal Type: | Cut Down Felt Labyrinth |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 UNF |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Options: | Low Drag | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Maximum Speed (rpm): | 5800 rpm | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Vibration Frequency Roller Spin: | 0.0381 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-012 |
| Inner Ring Fillet Radius (in): | 0.04 in | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 1,444 lb | Dynamic Load Rating (lb): | 2,611 lb |
General Specifications
| UPC: | 662461258613 | Weight: | 0.45 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

