Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-39 LO
Part #:704976
Catalog #:ERX-39 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.4375 in |
| Outer Race OD (in): | 4.3307 in | Outer Race Width (in): | 1.25 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race OD (mm): | 110 mm |
| Inner Ring OD (in): | 2.984 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Set Screw Thread: | 3/8-24 UNF | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Seal Type: | Cut Down Felt Labyrinth |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Options: | Low Drag |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Inner Ring Fillet Radius (in): | 0.08 in |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0432 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Size Code: | 2-27 |
| Maximum Speed (rpm): | 2300 rpm | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Status: | Standard | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Series: | Unmounted Replacement Bearings | Static Load Rating (lb): | 8,150 lb |
| Dynamic Load Rating (lb): | 11,789 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461258781 | Weight: | 3.80 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

