Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-210 LO
Part #:706140
Catalog #:ERX-210 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (mm): | 50 mm |
| Outer Race Width (in): | 1.125 in | Inner Ring OD (in): | 2.469 in |
| Outer Race OD (in): | 3.5433 in | Centerline to Front Face (in): | 1.281 in |
| Outer Race OD (mm): | 90 mm | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | M10 x 1.5 | Seal Type: | Cut Down Felt Labyrinth |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Options: | Low Drag |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Inner Ring Fillet Radius (in): | 0.06 in |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (rpm): | 2800 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0445 cps | Size Code: | 2-115 |
| Series: | Unmounted Replacement Bearings | Locking Type: | Set Screw |
| Duty/Status: | Standard | Dynamic Load Rating (lb): | 7,889 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 662461268117 | Weight: | 2.43 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

