Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-120S
Part #:767310
Catalog #:VE-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.422 in | Bore Size (in): | 1.2500 in |
| Outer Race Width (in): | 0.709 in | Collar OD (in): | 1.75 in |
| Inner Ring OD (in): | 1.75 in | Outer Race OD (in): | 2.441 in |
| Inner Race Length (in): | 1.422 in | Centerline to Front Face (in): | 0.578 in |
Technical Specifications
| Set Screw Thread: | 5/16-24 | Rolling Element: | Ball Bearing |
| Radius: | 0.08 | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Bore Shape: | Straight | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 3000 rpm | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Internal Clearance: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 2,567 lb | Series: | VE 100 |
| Cage Material: | Plastic | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Type of Seal: | Single Lip Contact Seal | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Thru-Hardened | Locking Type: | Eccentric |
| Fixed vs. Expansion: | No | Duty/Series: | Intermediate |
| Retainer Type: | Ball Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289529230 | Weight: | 0.69 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

