Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-132S
Part #:767329
Catalog #:VE-132S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.781 in | Bore Size (in): | 2 in |
| Outer Race OD (in): | 3.543 in | Outer Race Width (in): | 0.906 in |
| Inner Ring OD (in): | 2.75 in | Inner Race Length (in): | 1.781 in |
| Collar OD (in): | 2.75 in | Centerline to Front Face (in): | 0.75 in |
Technical Specifications
| Radius: | 0.11 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Set Screw Thread: | 3/8-24 |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Radial Dynamic Load Capacity (lb): | 7,889 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2000 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Maximum Operating Temperature (F): | 200 °F | Duty/Series: | Intermediate |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Ball Riding Retainer |
| Locking Type: | Eccentric | Inner Race Heat Treat Method: | Thru-Hardened |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662289310937 | Weight: | 1.78 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

