Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-135
Part #:767333
Catalog #:VE-135
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.984 in | Bore Size (in): | 2.1875 in |
| Centerline to Front Face (in): | 0.813 in | Outer Race Width (in): | 0.984 in |
| Collar OD (in): | 3 in | Inner Ring OD (in): | 3 in |
| Inner Race Length (in): | 1.984 in | Outer Race OD (in): | 3.937 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.125 |
| Bore Shape: | Straight | Set Screw Thread: | 7/16-20 |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 1750 rpm | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Type of Seal: | Single Lip Contact Seal | Inner Race Heat Treat Method: | Thru-Hardened |
| Locking Type: | Eccentric | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 200 °F | Retainer Type: | Ball Riding Retainer |
| Duty/Series: | Intermediate |
General Specifications
| UPC: | 662289310951 | Weight: | 2.42 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

