Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-112
Part #:767741
Catalog #:VE-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.266 in | Bore Size (in): | 0.7500 in |
| Collar OD (in): | 1.313 in | Outer Race OD (in): | 1.85 in |
| Inner Race Length (in): | 1.266 in | Centerline to Front Face (in): | 0.547 in |
| Inner Ring OD (in): | 1.313 in | Outer Race Width (in): | 0.591 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Insert Material: | 52100 Bearing Steel |
| Radius: | 0.07 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Speed (Max) (RPM): | 4000 rpm | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,444 lb | Series: | VE 100 |
| Cage Material: | Plastic | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Thru-Hardened | Type of Seal: | Single Lip Contact Seal |
| Fixed vs. Expansion: | No | Locking Type: | Eccentric |
| Retainer Type: | Ball Riding Retainer | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Duty/Series: | Intermediate |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289519378 | Weight: | 0.44 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

