Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-108
Part #:767955
Catalog #:VE-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.188 in | Bore Size (in): | 0.5000 in |
| Inner Race Length (in): | 1.188 in | Collar OD (in): | 1.188 in |
| Outer Race Width (in): | 0.512 in | Inner Ring OD (in): | 1.188 in |
| Centerline to Front Face (in): | 0.5 in | Outer Race OD (in): | 1.575 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel | Radius: | 0.055 |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 2,108 lb | Speed (Max) (RPM): | 5000 rpm |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 1,117 lb | Cage Material: | Plastic |
| Precision Rating: | ABEC 1 | Series: | VE 100 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Eccentric |
| Ability to Relubricate: | Yes | Retainer Type: | Ball Riding Retainer |
| Duty/Series: | Intermediate | Inner Race Heat Treat Method: | Thru-Hardened |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289551484 | Weight: | 0.38 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

