Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-127
Part #:767979
Catalog #:VE-127
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.766 in | Bore Size (in): | 1.6875 in |
| Centerline to Front Face (in): | 0.75 in | Outer Race OD (in): | 3.347 in |
| Outer Race Width (in): | 0.866 in | Collar OD (in): | 2.5 in |
| Inner Race Length (in): | 1.766 in | Inner Ring OD (in): | 2.5 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 3/8-24 |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Radius: | 0.11 | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 7,901 lb |
| Speed (Max) (RPM): | 2000 rpm | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Locking Type: | Eccentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Thru-Hardened |
| Duty/Series: | Intermediate | Retainer Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 200 °F |
| Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662289310784 | Weight: | 1.72 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

