Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN16T
Part #:711472
Catalog #:ERX-PN16T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Bore Size (in): | 1 in |
| Outer Race Width (in): | 0.75 in | Collar OD (in): | 1.98 in |
| Centerline to Front Face (in): | 0.922 in | Outer Race OD (mm): | 52 mm |
| Inner Ring OD (in): | 1.375 in | Outer Race OD (in): | 2.0472 in |
| Length Through Bore (in): | 1.44 in | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Torx Cap Screw: | 10-24 UNC | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 10-24 UNC | Bore Shape: | Straight |
| Measure Units: | Inch | Seal Type: | Triple Lip Contact Seal |
| Misalignment: | None | Internal Clearance: | Standard |
| Expansion: | No | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Platform: | PN Gold | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Maximum Speed (rpm): | 2700 rpm |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Operating Temperature (F): | 220 °F |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 70 in/lbs | Size Code: | 2-015 |
| Vibration Frequency Roller Spin: | 0.0442 cps | Locking Type: | Concentric |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Duty/Status: | Standard | Dynamic Load Rating (lb): | 2,801 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662461340028 | Weight: | 0.70 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

