Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN19T
Part #:711479
Catalog #:ERX-PN19T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.1875 in |
| Centerline to Front Face (in): | 0.938 in | Inner Ring OD (in): | 1.594 in |
| Collar OD (in): | 2.23 in | Outer Race Width (in): | 0.875 in |
| Outer Race OD (in): | 2.4409 in | Outer Race OD (mm): | 62 mm |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Seal Type: | Triple Lip Contact Seal | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 10-24 UNC | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Options: | Corrosion Resistant | Platform: | PN Gold |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Duty/Status: | Standard | Size Code: | 2-13 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Locking Type: | Concentric |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Maximum Speed (rpm): | 2300 rpm |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Roller Spin: | 0.0385 cps |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 100 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Inner Ring Fillet Radius (in): | 0.04 in |
| Dynamic Load Rating (lb): | 4,381 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461339626 | Weight: | 1.05 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

