Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN204T
Part #:711481
Catalog #:ERX-PN204T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.28 in | Bore Size (mm): | 20 mm |
| Outer Race OD (mm): | 47 mm | Outer Race Width (in): | 0.625 in |
| Centerline to Front Face (in): | 0.813 in | Collar OD (in): | 1.8 in |
| Inner Ring OD (in): | 1.188 in | Outer Race OD (in): | 1.8504 in |
| Length Through Bore (in): | 1.28 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 10-24 UNC | Insert Material: | 52100 Bearing Steel |
| Torx Cap Screw: | 10-24 UNC | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Seal Type: | Triple Lip Contact Seal |
| Housing Type: | Insert (ER Style) | Measure Units: | Metric |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment: | None | Platform: | PN Gold |
| Bearing Insert Coating: | Phosphorus Nickel Coated | End Cap: | No |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Tapered Lands | Certifications: | IP69K |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Maximum Operating Temperature (F): | 220 °F | Size Code: | 2-012 |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Maximum Speed (rpm): | 3100 rpm |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0381 cps | Ability to Relubricate: | Yes |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Inner Ring Fillet Radius (in): | 0.04 in |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Setscrew Torque (in-lbs): | 70 in/lbs |
| Series: | Unmounted Replacement Bearings | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,611 lb | Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461340042 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

