Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN35T
Part #:711513
Catalog #:ERX-PN35T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.1875 in |
| Outer Race OD (in): | 3.937 in | Inner Ring OD (in): | 2.719 in |
| Centerline to Front Face (in): | 1.375 in | Outer Race Width (in): | 1.188 in |
| Outer Race OD (mm): | 100 mm | Collar OD (in): | 3.6 in |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 1/4-20 UNC | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Triple Lip Contact Seal |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Options: | Corrosion Resistant | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Platform: | PN Gold | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Speed (rpm): | 1350 rpm |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Vibration Frequency Roller Spin: | 0.0437 cps | Setscrew Torque (in-lbs): | 240 in/lbs |
| Duty/Status: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 2-23 | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Inner Ring Fillet Radius (in): | 0.08 in |
| Locking Type: | Concentric | Series: | Unmounted Replacement Bearings |
| Dynamic Load Rating (lb): | 9,752 lb | Static Load Rating (lb): | 6,601 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461340141 | Weight: | 3.88 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

