Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-16T
Part #:712675
Catalog #:PN-16T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.438 in | Bore Size (in): | 1 in |
| Outer Race OD (in): | 2.047 in | Outer Race Width (in): | 0.688 in |
| Inner Ring OD (in): | 1.938 in | Collar OD (in): | 1.938 in |
| Inner Race Length (in): | 1.438 in | Centerline to Front Face (in): | 0.813 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 8-32 X 5/8 |
| Radius: | 0.04 | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2700 rpm | Misalignment Type: | Static Only |
| Replaceable Insert: | No | End Cap: | No |
| Platform: | PN Gold | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Series: | PN-T |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Triple Lip Contact Seal | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Locking Type: | Concentric |
General Specifications
| UPC: | 662461348222 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

