Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-23T
Part #:712680
Catalog #:PN-23T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Inner Ring OD (in): | 2.563 in | Collar OD (in): | 2.563 in |
| Outer Race Width (in): | 0.938 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (in): | 2.835 in | Inner Race Length (in): | 1.75 in |
Technical Specifications
| Torx Cap Screw: | 10-24 X 3/4 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Radius: | 0.04 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Speed (Max) (RPM): | 2000 rpm |
| Internal Clearance: | Standard | Replaceable Insert: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Platform: | PN Gold | End Cap: | No |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Series: | PN-T | Cage Material: | PPS |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Triple Lip Contact Seal | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461348260 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

