Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-207T
Part #:713876
Catalog #:PN-207T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Outer Race Width (in): | 0.9375 in |
| Outer Race OD (mm): | 72 mm | Outer Race Width (mm): | 23.81 mm |
| Inner Race Length (mm): | 44.5 mm |
Technical Specifications
| Torx Cap Screw: | 10-24 X 3/4 | Rolling Element: | Ball Bearing |
| Radius: | 1.02 | Bore Shape: | Straight |
| Measure Units: | Metric | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Speed (Max) (RPM): | 2000 rpm |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Misalignment Type: | Static Only |
| End Cap: | No | Replaceable Insert: | No |
| Platform: | PN Gold | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Series: | PN-T | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Triple Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Locking Type: | Concentric |
General Specifications
| UPC: | 662461368732 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

