Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-16
Part #:711020
Catalog #:PN-16
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Centerline to Front Face (in): | 0.813 in | Inner Race Length (in): | 1.375 in |
| Outer Race OD (in): | 2.047 in | Outer Race Width (in): | 0.688 in |
| Inner Ring OD (in): | 1.375 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Radius: | 0.04 | Bore Shape: | Straight |
| Set Screw Thread: | 1/4-28 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2700 rpm | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | End Cap: | No |
| Platform: | PN Gold | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Replaceable Insert: | No |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | PPS |
| Series: | PN | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Type of Seal: | Triple Lip Contact Seal |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461335956 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

