Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-24
Part #:711021
Catalog #:PN-24
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5000 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race OD (in): | 3.15 in |
| Outer Race Width (in): | 1.094 in | Inner Ring OD (in): | 2.063 in |
| Inner Race Length (in): | 1.938 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Radius: | 0.062 |
| Housing Type: | Insert Only | Set Screw Thread: | 5/16-24 |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Speed (Max) (RPM): | 1750 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Platform: | PN Gold | End Cap: | No |
| Replaceable Insert: | No | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 4,467 lb | Series: | PN |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Type of Seal: | Triple Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Duty/Series: | Standard | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461335963 | Weight: | 1.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

