Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - ERX-PN10
Part #:711464
Catalog #:ERX-PN10
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.625 in |
| Outer Race OD (mm): | 47 mm | Centerline to Front Face (in): | 0.813 in |
| Outer Race OD (in): | 1.8504 in | Outer Race Width (in): | 0.625 in |
| Inner Ring OD (in): | 1.188 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Seal Type: | Triple Lip Contact Seal | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Platform: | PN Gold | End Cap: | No |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-012 |
| Duty/Status: | Standard | Vibration Frequency Roller Spin: | 0.0381 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Maximum Operating Temperature (F): | 220 °F |
| Maximum Speed (rpm): | 3100 rpm | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb |
General Specifications
| UPC: | 662461339510 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

