Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - ERX-PN19
Part #:711478
Catalog #:ERX-PN19
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Inner Ring OD (in): | 1.594 in | Outer Race Width (in): | 0.875 in |
| Outer Race OD (mm): | 62 mm | Outer Race OD (in): | 2.4409 in |
| Centerline to Front Face (in): | 0.875 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Seal Type: | Triple Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Set Screw Thread: | 1/4-28 UNF | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Phosphorus Nickel Coated |
| End Cap: | No | Platform: | PN Gold |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Tapered Lands |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Roller Spin: | 0.0385 cps |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Locking Type: | Set Screw |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.04 in |
| Ability to Relubricate: | Yes | Maximum Speed (rpm): | 2300 rpm |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-13 |
| Dynamic Load Rating (lb): | 4,381 lb | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461339619 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

