Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - ERX-PN23
Part #:711495
Catalog #:ERX-PN23
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (mm): | 72 mm | Outer Race Width (in): | 0.938 in |
| Outer Race OD (in): | 2.8346 in | Centerline to Front Face (in): | 1 in |
| Inner Ring OD (in): | 1.859 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 UNF |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Seal Type: | Triple Lip Contact Seal | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Options: | Corrosion Resistant | Platform: | PN Gold |
| Bearing Insert Coating: | Phosphorus Nickel Coated | End Cap: | No |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Locking Type: | Set Screw | Size Code: | 2-17 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Operating Temperature (F): | 220 °F |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.04 in |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Vibration Frequency Roller Spin: | 0.0383 cps | Maximum Speed (rpm): | 2000 rpm |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Static Load Rating (lb): | 3,493 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461339749 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

