Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - ERX-PN24
Part #:711498
Catalog #:ERX-PN24
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5 in |
| Centerline to Front Face (in): | 1.188 in | Inner Ring OD (in): | 2.063 in |
| Outer Race OD (mm): | 80 mm | Outer Race Width (in): | 1.093 in |
| Outer Race OD (in): | 3.1496 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Triple Lip Contact Seal |
| Set Screw Thread: | 5/16-24 UNF | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Platform: | PN Gold | Options: | Corrosion Resistant |
| Bearing Insert Coating: | Phosphorus Nickel Coated | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Maximum Speed (rpm): | 1750 rpm |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Size Code: | 2-19 |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0376 cps | Duty/Status: | Standard |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461339763 | Weight: | 2.00 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

