Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - ERX-PN32
Part #:711507
Catalog #:ERX-PN32
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2 in |
| Inner Ring OD (in): | 2.719 in | Centerline to Front Face (in): | 1.313 in |
| Outer Race Width (in): | 1.188 in | Outer Race OD (in): | 3.937 in |
| Outer Race OD (mm): | 100 mm | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 3/8-24 UNF | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Seal Type: | Triple Lip Contact Seal | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Options: | Corrosion Resistant | Bearing Insert Coating: | Phosphorus Nickel Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Platform: | PN Gold | Outer Ring Land Profile: | Tapered Lands |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Status: | Standard |
| Maximum Speed (rpm): | 1350 rpm | Size Code: | 2-23 |
| Vibration Frequency Roller Spin: | 0.0437 cps | Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.08 in |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 9,752 lb |
| Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662461339848 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

