Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - ERX-PN40
Part #:711517
Catalog #:ERX-PN40
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.5 in |
| Centerline to Front Face (in): | 1.688 in | Outer Race OD (mm): | 125 mm |
| Inner Ring OD (in): | 3.438 in | Outer Race OD (in): | 4.9213 in |
| Outer Race Width (in): | 1.375 in | Length Through Bore (in): | 2.75 in |
| Outer Race Width (mm): | 34.9 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Set Screw Thread: | 7/16-20 UNF | Measure Units: | Inch |
| Seal Type: | Triple Lip Contact Seal | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Options: | Corrosion Resistant |
| Platform: | PN Gold | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Size Code: | 2-211 | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 1050 rpm | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Inner Ring Fillet Radius (in): | 0.08 in |
| Vibration Frequency Roller Spin: | 0.0451 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 8,150 lb |
| Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461339893 | Weight: | 6.08 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

