Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-12
Part #:711784
Catalog #:PN-12
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.7500 in |
| Inner Race Length (in): | 1.219 in | Outer Race OD (in): | 1.85 in |
| Inner Ring OD (in): | 1.188 in | Centerline to Front Face (in): | 0.719 in |
| Outer Race Width (in): | 0.625 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Set Screw Thread: | 1/4-28 | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Radius: | 0.04 | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3100 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Replaceable Insert: | No | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Outer Ring Land Profile: | Standard | Platform: | PN Gold |
| End Cap: | No | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 1,444 lb | Cage Material: | PPS |
| Series: | PN | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Retainer Type: | Land Riding Retainer |
| Duty/Series: | Standard | Type of Seal: | Triple Lip Contact Seal |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461341735 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

