Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-19
Part #:711785
Catalog #:PN-19
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (in): | 2.441 in |
| Centerline to Front Face (in): | 0.875 in | Inner Race Length (in): | 1.5 in |
| Outer Race Width (in): | 0.875 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Radius: | 0.04 | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 2300 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Platform: | PN Gold |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Phosphorus Nickel Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | No | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Series: | PN |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Type of Seal: | Triple Lip Contact Seal |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Retainer Type: | Land Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461341742 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

