Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-20
Part #:711789
Catalog #:PN-20
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.2500 in |
| Outer Race Width (in): | 0.938 in | Centerline to Front Face (in): | 1 in |
| Inner Ring OD (in): | 1.859 in | Inner Race Length (in): | 1.688 in |
| Outer Race OD (in): | 2.835 in |
Technical Specifications
| Set Screw Thread: | 5/16-24 | Bore Shape: | Straight |
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Measure Units: | Inch |
| Housing Type: | Insert Only | Speed (Max) (RPM): | 2000 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Misalignment Type: | Static Only | Replaceable Insert: | No |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | PN Gold | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Series: | PN | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Type of Seal: | Triple Lip Contact Seal | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Duty/Series: | Standard |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662461341766 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

