Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-23
Part #:711793
Catalog #:PN-23
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.4375 in |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (in): | 2.835 in | Outer Race Width (in): | 0.938 in |
| Inner Race Length (in): | 1.688 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Speed (Max) (RPM): | 2000 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | PN Gold |
| End Cap: | No | Replaceable Insert: | No |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Series: | PN |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Type of Seal: | Triple Lip Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Standard |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461341780 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

