Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-31
Part #:711797
Catalog #:PN-31
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.031 in | Bore Size (in): | 1.9375 in |
| Inner Race Length (in): | 2.031 in | Outer Race OD (in): | 3.543 in |
| Centerline to Front Face (in): | 1.281 in | Inner Ring OD (in): | 2.469 in |
| Outer Race Width (in): | 1.125 in |
Technical Specifications
| Measure Units: | Inch | Set Screw Thread: | 3/8-24 |
| Radius: | 0.062 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Housing Type: | Insert Only |
| Bore Shape: | Straight | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 1500 rpm |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | End Cap: | No |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | No | Platform: | PN Gold |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Series: | PN | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Set Screw | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Type of Seal: | Triple Lip Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461341810 | Weight: | 2.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

