Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-32
Part #:711799
Catalog #:PN-32
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2 in |
| Inner Ring OD (in): | 2.719 in | Inner Race Length (in): | 2.188 in |
| Centerline to Front Face (in): | 1.313 in | Outer Race Width (in): | 1.188 in |
| Outer Race OD (in): | 3.937 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Housing Type: | Insert Only |
| Set Screw Thread: | 3/8-24 | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 1350 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | PN Gold | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | PPS |
| Series: | PN | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Type of Seal: | Triple Lip Contact Seal |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461341834 | Weight: | 2.80 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

