Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-35
Part #:711800
Catalog #:PN-35
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2.1875 in |
| Inner Race Length (in): | 2.188 in | Outer Race Width (in): | 1.188 in |
| Outer Race OD (in): | 3.937 in | Centerline to Front Face (in): | 1.313 in |
| Inner Ring OD (in): | 2.719 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Bore Shape: | Straight | Set Screw Thread: | 3/8-24 |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Radius: | 0.08 | Speed (Max) (RPM): | 1350 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | PN Gold |
| Replaceable Insert: | No | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Locking Type: | Set Screw | Duty/Series: | Standard |
| Type of Seal: | Triple Lip Contact Seal | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461341841 | Weight: | 2.80 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

