Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - PN-39
Part #:711803
Catalog #:PN-39
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.4375 in |
| Inner Race Length (in): | 2.563 in | Outer Race OD (in): | 4.331 in |
| Inner Ring OD (in): | 2.984 in | Outer Race Width (in): | 1.25 in |
| Centerline to Front Face (in): | 1.563 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Radius: | 0.08 | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Set Screw Thread: | 3/8-24 | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1250 rpm | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Platform: | PN Gold |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Replaceable Insert: | No |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Series: | PN | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Duty/Series: | Standard |
| Type of Seal: | Triple Lip Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461341858 | Weight: | 3.70 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

