Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VS-128
Part #:767346
Catalog #:VS-128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.438 in | Bore Size (in): | 1.7500 in |
| Centerline to Front Face (in): | 0.953 in | Outer Race Width (in): | 0.866 in |
| Inner Ring OD (in): | 2.297 in | Inner Race Length (in): | 1.438 in |
| Outer Race OD (in): | 3.347 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Radius: | 0.11 |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Set Screw Thread: | 5/16-24 | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2000 rpm |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Set Screw | Duty/Series: | Intermediate |
| Ability to Relubricate: | Yes | Retainer Type: | Ball Riding Retainer |
| Type of Seal: | Single Lip Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662289319923 | Weight: | 1.38 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

