Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VS-118
Part #:767577
Catalog #:VS-118
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.156 in | Bore Size (in): | 1.1250 in |
| Centerline to Front Face (in): | 0.781 in | Inner Race Length (in): | 1.156 in |
| Outer Race Width (in): | 0.709 in | Outer Race OD (in): | 2.441 in |
| Inner Ring OD (in): | 1.594 in |
Technical Specifications
| Radius: | 0.08 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert Only |
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Speed (Max) (RPM): | 3000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Duty/Series: | Intermediate | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 200 °F | Locking Type: | Set Screw |
| Type of Seal: | Single Lip Contact Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Retainer Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289526130 | Weight: | 0.70 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

