Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VS-120S
Part #:767579
Catalog #:VS-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.156 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 0.781 in | Outer Race Width (in): | 0.709 in |
| Inner Race Length (in): | 1.156 in | Outer Race OD (in): | 2.441 in |
| Inner Ring OD (in): | 1.594 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel |
| Radius: | 0.08 | Bore Shape: | Straight |
| Measure Units: | Inch | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 3000 rpm | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | End Cap: | No |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Duty/Series: | Intermediate | Type of Seal: | Single Lip Contact Seal |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Ball Riding Retainer | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289529254 | Weight: | 0.58 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

