Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VS-114
Part #:767732
Catalog #:VS-114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.109 in | Bore Size (in): | 0.8750 in |
| Inner Ring OD (in): | 1.375 in | Centerline to Front Face (in): | 0.766 in |
| Outer Race OD (in): | 2.047 in | Outer Race Width (in): | 0.591 in |
| Inner Race Length (in): | 1.109 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Radius: | 0.07 | Set Screw Thread: | 1/4-28 |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Speed (Max) (RPM): | 3500 rpm | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Duty/Series: | Intermediate | Retainer Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289526086 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

