Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VS-123
Part #:767751
Catalog #:VS-123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 1.4375 in |
| Inner Ring OD (in): | 1.859 in | Outer Race Width (in): | 0.748 in |
| Outer Race OD (in): | 2.835 in | Inner Race Length (in): | 1.281 in |
| Centerline to Front Face (in): | 0.859 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 5/16-24 |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Radius: | 0.08 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 2500 rpm | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 200 °F |
| Retainer Type: | Ball Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Duty/Series: | Intermediate | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662289526185 | Weight: | 0.85 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

